Menu Search

Torsion Spring 270 ° Right Hand 34.1 mm 2373.00 Nmm

This 270° torsion spring has an outer diameter of 34.09 mm with a leg length from the centre of 88.9 mm and torque of 2373 Nm. It has a left hand wind direction and recommended mandrel size of 22.63 mm.
Item code:

1217894

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 81,8052
150 - 299 R 77,6628
300 + R 73,8163
Standard pack: 30

Order in multiple of 30

Total price:

R 2 454,16

30 x R 81,8052

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 2373.00 Nmm
Leg Length from Hole Center 88.9 mm
Wind Direction Right Hand
Wire Diameter 2.7 mm
Mandrel Size 22.6 mm
Minimum Axial Space 28.0 mm
Outside Diameter 34.1 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us