Menu Search

Torsion Spring 90 ° Right Hand 24.8 mm 3164.00 Nmm

This 90° torsion spring has an outer diameter of 24.84 mm with a leg length from the centre of 101.6 mm and torque of 3164 Nm. It has a left hand wind direction and recommended mandrel size of 15.09 mm.
Item code:

1217898

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 129,9922
150 - 299 R 123,6659
300 + R 117,0578
Standard pack: 30

Order in multiple of 30

Total price:

R 3 899,77

30 x R 129,9922

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3164.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Right Hand
Wire Diameter 2.9 mm
Mandrel Size 15.1 mm
Minimum Axial Space 16.8 mm
Outside Diameter 24.8 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us