Menu Search

Torsion Spring 270 ° Right Hand 36.5 mm 3164.00 Nmm

This 270° torsion spring has an outer diameter of 36.45 mm with a leg length from the centre of 101.6 mm and torque of 3164 Nm. It has a left hand wind direction and recommended mandrel size of 23.83 mm.
Item code:

1217906

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 149,2811
150 - 299 R 141,8558
300 + R 134,1346
Standard pack: 30

Order in multiple of 30

Total price:

R 4 478,43

30 x R 149,2811

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3164.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Right Hand
Wire Diameter 2.9 mm
Mandrel Size 23.8 mm
Minimum Axial Space 30.7 mm
Outside Diameter 36.5 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us