Menu Search

Torsion Spring 270 ° Left Hand 30.2 mm 3616.00 Nmm

This 270° torsion spring has an outer diameter of 30.2 mm with a leg length from the centre of 101.6 mm and torque of 3616 Nm. It has a left hand wind direction and recommended mandrel size of 19.08 mm.
Item code:

1217917

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 211,8115
150 + R 201,3287
Standard pack: 30

Order in multiple of 30

Total price:

R 6 354,35

30 x R 211,8115

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3616.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Left Hand
Wire Diameter 3.2 mm
Mandrel Size 19.1 mm
Minimum Axial Space 49.2 mm
Outside Diameter 30.2 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us