Menu Search

Torsion Spring 360 ° Left Hand 40.8 mm 3616.00 Nmm

This 360° torsion spring has an outer diameter of 40.77 mm with a leg length from the centre of 101.6 mm and torque of 3616 Nm. It has a left hand wind direction and recommended mandrel size of 27.53 mm.
Item code:

1217919

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 R 211,8115
125 - 249 R 201,3287
250 + R 190,5923
Standard pack: 25

Order in multiple of 25

Total price:

R 5 295,29

25 x R 211,8115

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3616.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Left Hand
Wire Diameter 3.2 mm
Mandrel Size 27.5 mm
Minimum Axial Space 49.2 mm
Outside Diameter 40.8 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us