Menu Search

Torsion Spring 180 ° Left Hand 37.9 mm 4519.00 Nmm

This 180° torsion spring has an outer diameter of 37.87 mm with a leg length from the centre of 101.6 mm and torque of 4519 Nm. It has a left hand wind direction and recommended mandrel size of 24.82 mm.
Item code:

1217925

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 187,8448
150 + R 178,4751
Standard pack: 30

Order in multiple of 30

Total price:

R 5 635,34

30 x R 187,8448

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 4519.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Left Hand
Wire Diameter 3.4 mm
Mandrel Size 24.8 mm
Minimum Axial Space 32.6 mm
Outside Diameter 37.9 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us