Menu Search

Tube Connectors Square 1.5 20.0 mm Black PA

Tube Connector is easy and simple to install due to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts. Made from Nylon material and with a square head shape.
Item code:

409002011403

190 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 105,3675
50 + R 74,6359
Standard pack: 10

Order in multiple of 10

Total price:

R 1 053,68

10 x R 105,3675

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Polished
Colour Black
Head Shape Square
Commodity Code 3917400099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us