Menu Search

Round Tube Insert 25.0 mm Black PA6

This Round Tube Insert adds a polished look and protection to the ends of round tubing and posts. It has a great grip and a perfect fit for tube gauges, making installation simple. It also protects against sharp edges.
Item code:

550325

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 R 42,6199
350 + R 27,4046
Standard pack: 350

Order in multiple of 35

Total price:

R 1 491,70

35 x R 42,6199

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Finish No Finish
Colour Black
Head Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us