Menu Search

Expanding Tube Connector Round 2 PA Natural

Item code:

550336

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 R 66,0454
300 + R 42,7201
Standard pack: 300

Order in multiple of 30

Total price:

R 1 981,36

30 x R 66,0454

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish No Finish
Colour Natural
Head Shape Round
Type Male (with Bolt)
Thread Size M8
D 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us