Menu Search

Expanding Tube Connector Round 2 PA Natural

Item code:

551762

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 R 59,8536
300 + R 38,6059
Standard pack: 300

Order in multiple of 30

Total price:

R 1 795,61

30 x R 59,8536

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish No Finish
Colour Natural
Head Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us