Menu Search

Tube End Plug - Compatible Tube Diameter 26.0 mm | 1.024 in ; Tube Plug ; ; Black

Black PVC Tube End Plug protects threaded or non-threaded pipe end, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

045260069907

1268 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 28,8574
500 - 999 R 21,9056
1000 + R 18,33
Standard pack: 100

Order in multiple of 100

Total price:

R 2 885,74

100 x R 28,8574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Compatible Tube Diameter 26.0 mm
Height Under Lip 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us