Menu Search

Tube End Plug - Compatible Tube Diameter 38.1 mm | 1.5 in ; Tube End Plugs ; ; White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

11123

1057 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 5,6757
2000 + R 3,144
Standard pack: 2000

Order in multiple of 200

Total price:

R 1 135,14

200 x R 5,6757

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 38.1 mm
Height Under Lip 9.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us