Menu Search

Tube End Plug - Compatible Tube Diameter 82.6 mm | 3.252 in ; Tube End Plugs ; ; White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

11357

363 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 14,8602
800 + R 7,9397
Standard pack: 800

Order in multiple of 80

Total price:

R 1 188,82

80 x R 14,8602

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 82.6 mm
Height Under Lip 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us