Menu Search

Parallel Protection Plug 15.3 mm 11.3 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

1474578

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 2,2602
1000 + R 1,5639
Standard pack: 500

Order in multiple of 500

Total price:

R 1 130,10

500 x R 2,2602

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 15.3 mm
Height Under Lip 11.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us