Menu Search

Twist Ties 9.5 mm (DIA) PA Natural

The ends of these ties twist into place with very little effort and releasable and reusable for hassle-free wire bundling. The smooth ball shaped ends won't cut into wire or cable insulation.
Item code:

058008000002

74 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,502
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 502,00

1000 x R 1,502

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Twist Lock
Commodity Code 3926909790
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us