Menu Search

Twist Ties 20.3 mm (DIA) PA Natural

This freestanding Twist Tie can accommodate a range of bundle sizes.
Item code:

23EZ0750N

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,0167
5000 - 9999 R 0,9242
10000 + R 0,8402
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 016,70

1000 x R 1,0167

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Twist Lock
Commodity Code 3926909790
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us