Menu Search

Snap Fit Bushing Universal 20.6 mm 27.8 mm Nylon

This universal bushing is manufactured from heat stabilised UL94 V2 rated material. It has been designed to protect wires, cables and tubing from sharp unfinished edges. This bushing also supports the cables by absorbing shock and vibration, as well as providing insulation.
Item code:

22AF0812

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,2425
5000 - 19999 R 2,0386
20000 + R 1,8533
Standard pack: 1000

Order in multiple of 100

Total price:

R 2 242,50

1000 x R 2,2425

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Cable Holding Diameter 27.8 mm
Compatible Hole Diameter 20.6 mm
Head Diameter 22.6 mm
Panel Thickness 3.2 mm
Overall Height 9.9 mm
Full Material Nylon 6
Colour Black
Open/Closed Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us