Menu Search

MeterLock 5.0 mm (T) 10.0 mm (L) ABS Green

Utility and meter seals are specially designed to reveal evidence of tampering or breach on a wide variety of metres and other objects requiring a thin wire seal.
Item code:

1228369

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25000 + R 0,517
Standard pack: 25000

Order in multiple of 25000

Total price:

R 12 925,00

25000 x R 0,517

Add sample +

Specifications

Imperial
Metric
SKU attributes
Body Material ABS
Colour Green
Locking Mechanism ABS Resin Body
Removability Cutting tool required
Type MeterLock
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us