Menu Search

Vented Screw Countersunk Head M4 5.0 304 Stainless Steel

Vented Countersunk Machine Screw with a hexagonal drive. The hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20237844

190 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 54,4247
100 - 249 R 48,9823
250 - 499 R 46,261
500 - 999 R 43,5398
1000 + R 40,8185
Standard pack: 1

Order in multiple of 1

Total price:

R 54,42

1 x R 54,4247

Specifications

Imperial
Metric
SKU attributes
l1 5.0
d1 M4
d2 8.0
D3 1.0
H1 2.3
A/F 2.5
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us