Menu Search

Vented Screw Countersunk Head M3 12.0 316 Stainless Steel

Vented Countersunk Machine Screw with a hexagonal drive. The hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20238544

177 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 65,1283
100 - 249 R 58,5973
250 - 499 R 55,3318
500 - 999 R 52,0663
1000 + R 48,8008
Standard pack: 1

Order in multiple of 1

Total price:

R 65,13

1 x R 65,1283

Specifications

Imperial
Metric
SKU attributes
l1 12.0
d1 M3
d2 6.0
D3 1.0
H1 1.7
A/F 2.0
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us