Menu Search

Vented Screw Countersunk Head M5 12.0 316 Stainless Steel

Vented Countersunk Machine Screw with a hexagonal drive. The hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20238698

110 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 66,5796
100 - 249 R 59,8672
250 - 499 R 56,6017
500 - 999 R 53,3362
1000 + R 49,8893
Standard pack: 1

Order in multiple of 1

Total price:

R 66,58

1 x R 66,5796

Specifications

Imperial
Metric
SKU attributes
l1 12.0
d1 M5
d2 10.0
D3 1.3
H1 2.8
A/F 3.0
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us