Menu Search

Vented Screw Countersunk Head M5 16.0 316 Stainless Steel

Vented Countersunk Machine Screw with a hexagonal drive. The hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20238704

34 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 73,8362
100 - 249 R 66,3982
250 - 499 R 62,7699
500 - 999 R 59,1415
1000 + R 55,3318
Standard pack: 1

Order in multiple of 1

Total price:

R 73,84

1 x R 73,8362

Specifications

Imperial
Metric
SKU attributes
l1 16.0
d1 M5
d2 10.0
D3 1.3
H1 2.8
A/F 3.0
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us