Menu Search

Vented Screw Countersunk Head M6 10.0 316 Stainless Steel

Vented Countersunk Machine Screw with a hexagonal drive. The hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20238773

71 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 66,761
100 - 249 R 60,0486
250 - 499 R 56,7831
500 - 999 R 53,3362
1000 + R 50,0708
Standard pack: 1

Order in multiple of 1

Total price:

R 66,76

1 x R 66,761

Specifications

Imperial
Metric
SKU attributes
l1 10.0
d1 M6
d2 12.0
D3 1.6
H1 3.3
A/F 4.0
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us