Menu Search

Vented Screw Hex Head M4 25.0 304 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20227272

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 98,8716
100 - 249 R 89,0752
250 - 499 R 83,9955
500 - 999 R 79,0973
1000 + R 74,1991
Standard pack: 1

Order in multiple of 1

Total price:

R 98,87

1 x R 98,8716

Specifications

Imperial
Metric
SKU attributes
l1 25.0
d1 M4
d2 1.0
H1 2.8
A/F 7.0
Material 304 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us