Menu Search

Vented Screw Hex Head M5 40.0 304 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20236717

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 122,0929
100 - 249 R 109,938
250 - 499 R 103,7699
500 - 999 R 97,6017
1000 + R 91,615
Standard pack: 1

Order in multiple of 1

Total price:

R 122,09

1 x R 122,0929

Specifications

Imperial
Metric
SKU attributes
l1 40.0
d1 M5
d2 1.3
H1 3.5
A/F 8.0
Material 304 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us