Menu Search

Vented Screw Hex Head M6 45.0 304 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20236786

131 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 125,3584
100 - 249 R 112,8407
250 - 499 R 106,4911
500 - 999 R 100,323
1000 + R 93,9734
Standard pack: 1

Order in multiple of 1

Total price:

R 125,36

1 x R 125,3584

Specifications

Imperial
Metric
SKU attributes
l1 45.0
d1 M6
d2 1.6
H1 4.0
A/F 10.0
Material 304 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us