Menu Search

Vented Screw Hex Head M8 55.0 304 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20236854

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 130,6194
100 - 249 R 117,5575
250 - 499 R 111,0265
500 - 999 R 104,4955
1000 + R 97,9646
Standard pack: 1

Order in multiple of 1

Total price:

R 130,62

1 x R 130,6194

Specifications

Imperial
Metric
SKU attributes
l1 55.0
d1 M8
d2 1.8
H1 5.3
A/F 13.0
Material 304 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us