Menu Search

Vented Screw Hex Head M5 20.0 316 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20237288

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 87,8053
100 - 249 R 79,0973
250 - 499 R 74,5619
500 - 999 R 70,2079
1000 + R 65,8539
Standard pack: 1

Order in multiple of 1

Total price:

R 87,81

1 x R 87,8053

Specifications

Imperial
Metric
SKU attributes
l1 20.0
d1 M5
d2 1.3
H1 3.5
A/F 8.0
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us