Menu Search

Vented Screw Hex Head M16 45.0 316 Stainless Steel

Vented Screw with hexagonal head style. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20237752

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 250,1725
100 - 249 R 225,1371
250 - 499 R 212,6194
500 - 999 R 200,1017
1000 + R 187,584
Standard pack: 1

Order in multiple of 1

Total price:

R 250,17

1 x R 250,1725

Specifications

Imperial
Metric
SKU attributes
l1 45.0
d1 M16
d2 1.8
H1 10.0
A/F 24
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us