Menu Search

Vented Screw Button Head M12 60.0 304 Stainless Steel

Vented Screw with a socket button head and a hexagonal drive. Hollow body helps eliminate virtual leakage from high vacuum systems. It is commonly used in sealed enclosures, housings or machinery. Made of stainless steel and ideal for HV and UHV systems.
Item code:

20239602

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 230,3982
100 - 249 R 207,3584
250 - 499 R 195,9292
500 - 999 R 184,3185
1000 + R 172,8893
Standard pack: 1

Order in multiple of 1

Total price:

R 230,40

1 x R 230,3982

Specifications

Imperial
Metric
SKU attributes
l1 60.0
d1 M12
d2 21.0
D3 1.8
H1 6.6
h2 4.2
A/F 8.0
Drive Type Hex Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us