Menu Search

Foam Tape Roll 1.6 mm 19.1 mm 65.8 m White

This double-sided adhesive foam tape carries a permanent adhesive on one side with a removable adhesive on the other. Ideal for use on retail display and Point of Sale applications.
Item code:

471440

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
16 - 79 R 517,6319
80 + R 473,1626
Standard pack: 16

Order in multiple of 16

Total price:

R 8 282,11

16 x R 517,6319

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3919908099
Removability Tear-off
Shape Continuous
Colour White
Adhesive Type Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us