Menu Search

Draw Latch 24.0 mm 14.0 mm Stainless Steel

Item code:

491990

789 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 R 63,9814
25 - 249 R 32,6178
250 - 499 R 30,9834
500 + R 29,3489
Standard pack: 25

Order in multiple of 5

Total price:

R 319,91

5 x R 63,9814

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material 304 Stainless Steel
Type Strike
Mounting Hole Diameter 3.5 mm
Overall Length 24.0 mm
Overall Width 14.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us