Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Concealed Hinges Cable Clamps

 (36 product groups)

List Grid

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Adhesive Mount Locking Cable Clamp

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount Wire Clip

These Mount Wire Clips are designed for cable and wire organisation and security. It offers a reliable and convenient method of keeping cables from tangling or posing a safety issue. Furthermore, its strong structure ensures a tight hold on several cables without slipping.

It is attached to a surface using an adhesive backing, making it simple to install without the need for tools and eliminating the necessity for drilling holes in difficult-to-drill installations. It is used in various applications, including wiring systems for automotive, manufacturing, and computer setups.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: , UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Adjustable Cable Clamps

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Cable Clamps - Adhesive Mount, Single Wire

These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.

It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.

  • Material: PPE/PS, PA
  • Colour: White, Natural
  • Material Flammability Standard: UL94 V-1

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Dual Cable & Pipe Clips

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Cable Clamps - Dual Half U, Screw Mount

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated

Cable Clamps - Dual Half U, Snap In

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Cable Clamps - Fir Tree Mount, Hinged Locking Top

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Cable Clamps - Fir Tree Mount, Wire Harness

Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.

These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.

  • Material: Polyamide 6.6 (PA)
  • Colour: Natural
  • UL94 V2 flame rated.

Cable Clamps - Half U, Screw Mount

Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2


Series Code :SR2127

Cable Clamps - Half U, Snap In

These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.

Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Hanger

Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.

The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.

  • Material: Polyamide (PA), Polypropylene (PP).
  • Colour: Black, Natural.
  • UL94 V-2, UL94 HB flame rated options.

Cable Clamps - Hinged Locking

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Cable Clamps - Mains Lead

This mains lead clamp is used to secure the mains lead of the appliance to the chassis, providing strain relief and protection against sharp metal edges.

It is easy to install and remove by tightening the screw to secure the cable in place. It also helps to prevent the risk of electric shock by keeping the cable secure, but it should be installed in a dry location to avoid the risk of shock. Ideal for use in various industries, including electrical, construction and healthcare.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Clamps - P Style/Screw Mount/Nylon

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - SHR Clips

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Screw Mount, Strain Relief

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs. The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • Material: PA, Nylon
  • Colour: Black, Natural, Grey
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Screw Mount, Wire Harness

Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.

The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options.

Cable Clamps - Screw/Adhesive Mount Strap & Buckle

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.

The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Adjustable to handle multiple bundle sizes.
  • It can be attached using self-adhesive tape or a screw or rivet (not included).
  • It have a buckle and a strap and are intended for tightly holding, organising, and managing cables.
Material: PA Colour: Black, Grey Series Code:

Cable Clamps - Snap In Mount, Standoff, Webbed

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

  • Material: PA, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Standoff, Side Entry

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V0 Flame Rated

Cable Clamps - Stud Mount, Wire Harness

Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.

The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.

The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.

Fits several different threads, including; M4, M5, #8 or #10.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Capacitor Holder

These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.

This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 HB

  • of 2