For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Adhesive Mount Cable Clamps feature a ratchet clip that organizes and securely holds wires, cords and cables in place. They are quick and easy to mount due to their adhesive backing. It can be easily locked and reopened for route changes.
Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.
Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.
R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.
Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.
Adhesive Mount U Clips have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The clips u style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
These Mount Wire Clips are designed for cable and wire organisation and security. It offers a reliable and convenient method of keeping cables from tangling or posing a safety issue. Furthermore, its strong structure ensures a tight hold on several cables without slipping.
It is attached to a surface using an adhesive backing, making it simple to install without the need for tools and eliminating the necessity for drilling holes in difficult-to-drill installations. It is used in various applications, including wiring systems for automotive, manufacturing, and computer setups.
These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
Cable Clamps with two arms are quick and easy to install thanks to their strong adhesive mount. The arms are flexible making them easy to adjust. Ideal for securing lightweight cables, wires and cords.
This type of cable clamp is low profile, light but also durable, and usually takes up little space.
C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.
It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.
Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.
It is used to fasten cables and pipe on a panel with a barbed bush.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.
Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.
Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.
The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.