Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

DIN 912

 (3 product groups)

List Grid

Captive Screws - Cap Head

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code:

Shoulder Screws - Cap Head

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5Colour: , BlackMaterial Flammability Standard:

Vented Screws - Cap Head

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: