Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Heavy Duty Vibration Dampening Linear Motion Components

 (74 product groups)

List Grid

Adjustable Feet - Non Articulating

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Adjustable Feet - Standard/Non Articulating

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Adjustable Linear Ball Bushings

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code:

Aluminium Linear Guide Rails

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium

Aluminium Shafts

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: AluminiumColour: Material Flammability Standard:

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Ball Screws

Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately. They consist of a threaded shaft (or nut) and a set of precision ground ball bearings. The ball bearings roll between the shaft and nut, reducing friction and wear common in sliding motion systems.

These are commonly used in various industrial applications, especially in automotive, aerospace and medical equipment. Based on the diameter, a large selection of ball screws is provided.

Please note: Do not remove the ball nut from the sleeve before assembly, as the balls will come loose, and the nut will become unusable.Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately.

  • Ball Screws are precision components used in linear motion systems.
  • Converts rotary motion into linear motion.
  • Used in various industrial applications, especially in automotive, aerospace and medical equipment.
Material: Steel Series Code:

Castor Wheels

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Catering Castors

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Closed Linear Ball Bushings

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, SteelColour: Material Flammability Standard:

Compact Linear Ball Bushings

These Compact Linear Ball Bushings are designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The compact design allows for efficient use of space in applications where space constraints are a concern. It also allows you to maximize the available space and achieve optimal performance in compact environments.

Easy to install through press fit, low friction for reduced wear and extended lifespan and high load-carrying capacity. Its seal is oil-resistant, and the housing is corrosion resistant.

It can withstand temperatures from -20C to +80C and is ideal for automation systems, CNC machines, and manufacturing processes.

  • The compact design allows for efficient use of space in applications where space constraints are a concern.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for automation systems, CNC machines, and manufacturing processes.
  • It allows you to maximize the available space and achieve optimal performance in compact environments.
Material: IronColour: Material Flammability Standard:

Crossed Roller Rail Sets

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel

Cylindrical Bronze Nuts

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: BronzeColour: Material Flammability Standard:

Cylindrical Steel Nuts

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code:

Flanged Aluminium Carriages

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel Series Code:

Flanged Ball Nuts

Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.

It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.

  • It is intended for manual or motorised applications at low rotational speeds under load.
  • Extremely durable and have an element of self lubrication.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Steel Series Code:

Flanged Bronze Nuts

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code:

Flanged Carriages - Standard

These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.

The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.

  • Steel rails are through hardened for increased durability and wear resistant life span.
  • Provide accuracy, stability, and reliability.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
Material: Steel

Flanged Linear Ball Bushings

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code:

Flanged Linear Carriages

These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

Furniture & Office Castors

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Glides - Adjustable Tilt

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Gripneck Feet

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

HVAC Leaf Hinges

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

Hardened Hollow Shafts

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: SteelColour: Material Flammability Standard:

  • of 3