For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(38 product groups)
Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.
Torque Hinges, also known as Friction Hinges, provide resistance to the hinges pivoting motion. This feature makes them ideal for applications, such as bonnets, lids, access panels, hatch covers and display devices, at specific angles for extended periods of time.
We offer Torque Hinges with screw adjustment; which articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw. Our Adjustable Hinges are made from Aluminium with a choice of either a Clear or Black Anodised finish.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
These Constant Torque Hinges, also known as Position Control Hinges, articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay.
The Constant Torque Hinge torque value is fixed to a specific value, requiring no adjustment through its lifecycle.
Our Constant Torque Position Control Hinges include hinges made from a variety of materials, such as; Stainless Steel, Polyamide (PA) and Zinc Alloy.
These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Lift-Off Hinges are made up of two component parts that allow for door removal without any requirement to open the door. Flag Hinges are ideal for removable door or lid applications. Common Flag Hinge applications include; cabinets, control boxes, storage units, doors and any application where access to an interior is needed.
This range combines these two hinge functions; creating Lift Off Flag Hinges that allow for simultaneous movement of two hinged lids or cabinet doors. The lift-off hinges should be mounted on a vertical surface, which then allows horizontal movement for either hinged side.
This range features a choice of materials, including; Aluminium, Steel and Stainless Steel Lift Off Hinges.
Lift-Off Flag Hinges - Weld on are a two part rolled steel body with round end caps. Ideal for weld on frame for more industrial units
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue