Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

IP69

 (2 product groups)

List Grid

Cam Locks

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Quarter Turn Locks - Easy Fixing

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.