Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Blind Rivet Lift-Off Hinges

 (1 product group)

List Grid

Pop Rivets

Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.

Depending on the nature of the application, a Pop Rivet can also be used instead of welds, adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.

Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being rivteted.

Our Pop Riveting range is strong, but light in weight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion. It also features chemical resistance.

  • Materials: Nylon 6/6 and Nylon 6 with Polycarbonate (PC)
  • Colours: Biege, Black, Grey, Natural and White
  • UL94 V2 Flate Rated options

This range features options that can be installed using a Rivet Gun, available to purchase seperately.