Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M1.4

 (2 product groups)

List Grid

Machine Screws - Countersunk

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Machine Screws - Pan

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.