Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M10

 (55 product groups)

List Grid

Anti-Vibration Cylinders

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Ball & Socket Joints

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Ball & Socket Joints - with Flats on Housing

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3497, SRR3496, SRR3491, SRR3490

Ball & Socket Joints - with Sealing Cap

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Ball Shim Levellers

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Stainless Steel, Zinc Plated Steel Series Code: SR62140

Button Head Seal Screws

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174

Cap Head Seal Screws

This range of sealing screws has a cap head with a torx socket drive, incorporating an O-ring that is compressed-squeezed between the head, the socket drive and the mating surface to complete the seal. Manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates, such as gases and fluids, in various applications
  • Prevents the entry of water, dust or other contaminants, ensuring a secure and reliable connection.
  • Used in threaded and non-threaded holes, in applications such as cabinets, or used in the automotive and electric industries.
Material: 303 Stainless Steel Series Code: SRP0173.TX

Cap Screws - Low Head

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately). The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Low head reduces the screws head height space.
  • They require no countersinking unlike flat head screws.
  • Corrosion resistance.
Material: Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: , SRP0209.B4, SRP0209.B2, SRP0209.A4, SRP0209.A2, SRP0208.B4, SRP0208.B2, SRP0208.A4, SRP0207.B4, SRP0207.B2, SRP0207.A4, SRP0208.A2, SRP0207.A2

Captive Screws - Cap Head

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154.A2

Clevis Joints with Pin

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Clevis Joints with Retention Clips

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code: SRR3388, SRR3387

Dome Nuts - Nylon

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Heavy Duty Rod Ends - Female

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551

Heavy Duty Rod Ends - Male

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code: SRR3553, SRR3550

Hex Head Cap Screws - Plastic

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Integral Seal Bolts

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Integral Seal Domed Nuts

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit.
  • Reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0179

Integral Seal Hex Nuts

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0178

Lock & Seal washers

Lock and seal nuts and bolts in position.

Machine Screws - Binder

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Machine Screws - Cheese

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Machine Screws - Countersunk

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Machine Screws - Fillister

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Machine Screws - Oval

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Machine Screws - Pan

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

  • of 3