For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(38 product groups)
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
This mains lead clamp is used to secure the mains lead of the appliance to the chassis, providing strain relief and protection against sharp metal edges.
It is easy to install and remove by tightening the screw to secure the cable in place. It also helps to prevent the risk of electric shock by keeping the cable secure, but it should be installed in a dry location to avoid the risk of shock. Ideal for use in various industries, including electrical, construction and healthcare.
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.
It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs. The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.
This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.
Ideal for eliminating macro and micro bends that occur during mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. Can use with splice holders, splice protectors and bend limiting tubing. Lids, trays and hinges also sold separately.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Mounting feet are used to secure PC boards onto a chassis.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.