For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(5 product groups)
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
These Hook and Loop- - Mated Sets are versatile and practical fastening solutions that may be utilised in various applications. These mated sets have hook and loop sides that are meant to be securely fastened together. The hook side has small hooks that interlock with the loops on the loop side to form a strong and dependable binding.
The matched pairs are pre-cut and ready to use, so no cutting or measuring is required. The interlocking hooks and loops provide a strong connection that offers a solid grasp while allowing for simple removal when needed.
Its adhesive allows for simple application. It can endure application temperatures of 18C to 38C and service temperatures of -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
These Hook & Loop - Loop Rolls are made of a strip of hooks that can be cut to any length, allowing for flexibility and customisation. The fastener's loop side attaches to loop surfaces, forming a secure and dependable connection. It has a high initial tack and a strong adhesion.
The rolls may be precisely customised by cutting them to the appropriate length using scissors or a utility knife. Hook fasteners may secure various things, including cables, wires, tools, and cloth. The loop' firm grasp guarantees a tight hold.
Its adhesive makes it simple to install. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.