For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(41 product groups)
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.
The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
This range of cable tie holders is available for a variety of cable tie types and applications.
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
Screw mount wire clips to hold cables in place. Available in two different types.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.
Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.
Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.
Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.
Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue