For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(44 product groups)
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.
These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.
Side Release Plugs are innovative sealing solutions designed to provide a secure and convenient closure for a wide range of applications. These plugs feature a unique side release mechanism that allows for quick and effortless insertion and removal, while ensuring a reliable and tight seal. Manufactured using high-quality materials such as durable plastics or rubber, Side Release Plugs offer excellent resistance to temperature, chemicals, and environmental factors. The versatile design of these plugs makes them suitable for various applications across different industries.
One of the main characteristics of Side Release Plugs is their user-friendly design. The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force. This feature is particularly advantageous in applications that require frequent access or maintenance, such as in fluid containers or industrial machinery. Additionally, Side Release Plugs provide a secure and reliable seal, preventing leakage, contamination, or damage to the internal components. This makes them ideal for applications that demand protection against dust, moisture, or other external factors.
Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.
The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.
Series Code :SR1760
These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.
Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.
Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.
These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.
It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.
In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.
Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.
Uniplugs are innovative and highly versatile plugs designed to provide a secure and efficient sealing solution for a wide range of applications. These plugs offer exceptional performance, durability, and ease of use, making them an ideal choice for industries such as automotive, electronics, and manufacturing. With their unique characteristics and numerous benefits, Uniplugs are an essential component for sealing openings and protecting equipment.
One of the main characteristics of Uniplugs is their adaptability to various shapes and sizes. These plugs are made from high-quality materials like silicone or rubber, ensuring excellent flexibility and resistance to environmental factors such as temperature, chemicals, and UV radiation. With a wide range of sizes available, Uniplugs can effectively seal different openings, including holes, pipes, or tubes. They are designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.