Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Push Fit Cable Duct

 (144 product groups)

List Grid

Stud Bolt Caps

Stud Bolt Caps provide protection in scaffold applications. The design allows them to be positively fitted on to any exposed clamp studs on your scaffolding.

The protection that these caps offers helps prevent weathering, and damage to the studs from the people working around them - as well as injury prevention to workers. The hard material used to manufacture the caps ensures snug fitting and durability, no matter where they are fitted.

Manufactured to industry standard sizes for easy fitting and usability. This avoids any requirement for the measurement of your scaffold studs. They are available with a 13mm inner diameter that features a gradual ribbed design that helps keep the cap secure once fitted.

  • Material: Low-Density Polyethylene
  • Colour: Yellow


Series Code :SR1048

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Studded Full Face Flange Protectors

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PPColour: Red, Blue, Black, YellowMaterial Flammability Standard: Series Code: SRCPFL, SR1355, SRL0000, SR1076

Tapered Caps & Plugs - Heavy Duty

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Series Code :SR1003

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPEColour: Red, Blue, Black, Clear, YellowMaterial Flammability Standard: Series Code: SR1000, SR1111, SRF0020

Tapered Caps & Plugs - Wide Flange

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPEColour: Yellow, Red, BlueMaterial Flammability Standard: Series Code: SRF0030, SR1001, SR1115

Tapered Paper Caps

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown


Series Code :SR6114

Tear Tab Caps

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant


Series Code :SR1022, SR1033

Thermostat

These thermostats provide a simple, one dial operation to set cooling or heating temperatures. They come in an ABS plastic enclosure, complete with a 22mm operator and contact bok and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.

Thumb Screw Knobs - Knurled

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Thumb Screw Knobs - T-Head

T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.

Torx Caps

These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.

It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.

  • Material: LDPE
  • Colour: Black, Grey, White


Series Code :SR1816

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

USB Dust Cover

USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.

The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.

  • Material: Silicone Rubber, Plastic, EPDM
  • Colour: Black


Series Code :SRF0058

Unicap Cover Caps

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange
  • Series Code: SR1801

Uniplugs

Uniplugs are innovative and highly versatile plugs designed to provide a secure and efficient sealing solution for a wide range of applications. These plugs offer exceptional performance, durability, and ease of use, making them an ideal choice for industries such as automotive, electronics, and manufacturing. With their unique characteristics and numerous benefits, Uniplugs are an essential component for sealing openings and protecting equipment.

One of the main characteristics of Uniplugs is their adaptability to various shapes and sizes. These plugs are made from high-quality materials like silicone or rubber, ensuring excellent flexibility and resistance to environmental factors such as temperature, chemicals, and UV radiation. With a wide range of sizes available, Uniplugs can effectively seal different openings, including holes, pipes, or tubes. They are designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.

  • Material: LDPE
  • Colour: Natural, Red


Series Code :SR1039

Uniscrew Caps

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White


Series Code :SR1807

Vent Plugs

Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.

One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.

  • Material: Stainless Steel, PA
  • Colour: Natural, Grey, Black, White, Brass
  • Material Flammability Standard: UL94 V-2


Series Code :SR6260, SR1708, SR1086, SR1868, SR1866

  • of 6