Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Push Fit Crown Hex Nut

 (144 product groups)

List Grid

Pozidrive Screw Caps

These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.

These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.

  • Material: LDPE
  • Colour: Black, Brown, Grey, White

Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE, , LDPE Colour: Blue, , Red Series Code: SRCFBTPE, SRCFB

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Push In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Materials: Polyethylene (PE) and Low-Density Polyethylene (LDPE)
  • Colour: Yellow


Series Code :SR1365

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Push Mount Cable Clamps

Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.

The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2,

Push-In Cable Blanking Plug

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Series Code :SR6275

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Natural, White, Black Series Code: SR1011

Push-On Tilt Glide

Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.

  • Material: Steel, Nylon;Steel
  • Colour: Natural


Series Code :SR6453, SR6450, SR6427, SR6426, SR6452

Quick Release Caps

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colours: Blue, Green, Red and Yellow
  • Temperature Range: -40F up to 275F (-40C up to 135C)


Series Code :SR1181

Quick Release Plugs

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour: Blue, Green, Yellow, Red


Series Code :SR1182

Quick-Fit Connector Plugs

Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.

The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.

  • Ring tab is designed to cover the wall of the connector when fitted.
  • Helps quickly and easily connect wires, without needing special tools or equipment.
  • Used in industrial, HVAC, and plumbing applications.
Material: LDPE Colour: Yellow Series Code: SRF0009

Raised Face Flange Protector Plugs

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black


Series Code :SR1372

Recessed Pipe Caps

Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.

Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.

  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
  • Materials: Low-Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colours: Black and Yellow


Series Code :SR1370, SR1371

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, PE-HD Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550, SR1570

Rectangular Tube Inserts - Lightweight

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm


Series Code :SR1552

Ribbed Pipe End Caps

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Series Code :SR1046

Ribbed Pipe-End Plugs

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Black, Blue, Red Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH

Ribbed Tube End Plugs

These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.

The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.

It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.

Series Code :SR1604, SR1603

Rivet Caps

These Rivet Caps are designed to provide protection and a neat finish for screws. They fit securely into the top of screws, covering the screw head neatly and providing protection from dust and dirt ingress, damage and corrosion.return/return/They are easy to use and require no special installation as they can be installed and removed quickly by push fit. Used in various rivet types, including blind rivets, solid rivets, and tubular rivets and for applications in the automotive, construction, furniture and appliance industries.return/return/BulletListBulletTextMaterial: HDPE, LDPE/BulletTextBulletTextColour: Black, White, Beige, Grey/BulletText/BulletListreturn/BulletTextSeries Code: SR1814, SR1804/BulletText/BulletList

Rivet Feet

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796

  • of 6