Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Push Fit Non Threaded Weld On

 (63 product groups)

List Grid

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340

Stud Bolt Caps

Stud Bolt Caps provide protection in scaffold applications. The design allows them to be positively fitted on to any exposed clamp studs on your scaffolding.

The protection that these caps offers helps prevent weathering, and damage to the studs from the people working around them - as well as injury prevention to workers. The hard material used to manufacture the caps ensures snug fitting and durability, no matter where they are fitted.

Manufactured to industry standard sizes for easy fitting and usability. This avoids any requirement for the measurement of your scaffold studs. They are available with a 13mm inner diameter that features a gradual ribbed design that helps keep the cap secure once fitted.

  • Material: Low-Density Polyethylene
  • Colour: Yellow


Series Code :SR1048

Tapered Caps & Plugs - Heavy Duty

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Series Code :SR1003

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Tapered Caps & Plugs - Wide Flange

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE Colour: Yellow, Red, Blue Series Code: SRF0030, SR1001, SR1115

Tapered Paper Caps

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown


Series Code :SR6114

Tear Tab Caps

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant


Series Code :SR1022, SR1033

Torx Caps

These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.

It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.

  • Material: LDPE
  • Colour: Black, Grey, White


Series Code :SR1816

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

USB Dust Cover

USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.

The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.

  • Material: Silicone Rubber, Plastic, EPDM
  • Colour: Black


Series Code :SRF0058

Unicap Cover Caps

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Series Code :SR1801

  • of 3