For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(3 product groups)
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Series Code :SR5074
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Series Code :SR5428
Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.
Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.
Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.