Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Steel Furniture

 (3 product groups)

List Grid

Cross Dowel Barrel Nuts

Cross Dowel Barrel Nuts are designed to be used with Joint Connector Bolts where a right angle connection is needed. The M6 nuts are supplied in a zinc alloy material for a cost-effective solution whereas the M8 nuts are supplied in steel for additional strength. The M8 nuts are therefore ideal where heavier applications are required - typically on boards of a 22mm thickness upwards. Browse our range of Joint Connector Bolts.

Furniture Mount T-Nuts

T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.

These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Colour: Natural

Joint Connector Nuts

Joint Connector Nuts, are a joint connector made from zinc plated steel that offers supreme protection against oxidation. The steel connector nut have a hex drive that is suitable for an M5 Allen Key - making then quick and simple to install.

Joint Connector Nuts and Bolts are commonly used in combination to connect and join together component parts, such as wooden assemblies, including flat packed furniture or timber framing.

  • Compatible threads: M6 Joint Connector Nut and M8 Joint Connector Nut.